/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Modules d’E/S

    Sylk™ I/O Module

    Discontinué

    Sylk™ I/O modules are part of the Spyder® family of products and expand the footprint of a single Spyder device, increasing the controller's ability in situations that require a large amount of physical I/O.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Sylk™ I/O modules are part of the Spyder® family of products. The three I/O modules are designed for seamless integration with the Spyder relay controllers using Sylk™ for communication. These devices expand the footprint of a single Spyder device, increasing the controller's ability in situations that require a large amount of physical I/O. The Sylk I/O modules are programmable using existing Spyder wire sheets through the use of Niagara Framework® software. Since the Sylk I/O modules are extensions of the Spyder LON and Spyder BACnet controllers, the same feature will be leveraged in the WebPro workbench and the WEBs-AX JACE controller.

    Features & Benefits:
    • Expands a single Spyder controller's IO count by 8-12 IO per device
    • Up to three devices for LON Spyders and two devices for BACnet Spyders can be applied
    • Programming is built directly into the Spyder tool
    • Installation can be done locally or remotely
    • All wiring connections are made to removable terminal blocks to simplify device installation and replacement
    Certifications:
    • UL Listed
    Caractéristiques

    Autres

    • Brand
      • Honeywell BMS NA
    • Product Type
      • I/O Module

    Autres

    • Brand
      • Honeywell BMS NA
    • Product Type
      • I/O Module
    • Brand : Honeywell BMS NA
    • Product Type : I/O Module