/content/hbtbt/ca/fr/search-results.html

    Modules d’E/S

    XCITE I/O Expansion Module

    Discontinué

    Honeywell provides XCITE I/O Expansion Modules for use with the IQ 3XCITE/96 and /128 controllers, offering additional input and output channel connection points.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell provides XCITE I/O Expansion Modules for use with the IQ 3XCITE/96 and /128 controllers, offering additional input and output channel connection points. Also compatible with the IQ4E, IQ4NC/XNC controllers and 4E/IO module range (firmware v3.30 onwards). XCITE/IO modules provide a comprehensive choice of universal, thermistor and digital inputs, plus analogue and relay outputs.

    Features & Benefits:
    • Up to 15 I/O modules per controller
    • Versatile I/O bus allows convenient placement of modules
    • Up to 30 meters (32 yards) I/O bus length
    • Powered from controller I/O bus or external PSU
    • Two part I/O connectors for easy installation/commissioning
    • Standard TS35 DIN rail mounting
    Caractéristiques

    Autres

    • Brand
      • Honeywell
    • Product Type
      • I/O Cards & Module

    Autres

    • Brand
      • Honeywell
    • Product Type
      • I/O Cards & Module
    • Brand : Honeywell
    • Product Type : I/O Cards & Module