/content/hbtbt/ca/fr/search-results.html

    Régulateurs de température

    a1 Series BACnet Controller

    a1 Series BACnet Controllers pre-programmed and Configurable controller working with the portable HMI tool and designed for common used HVAC applications

    Aperçu

    The a1 Series BACnet controller may be used in stand-alone or networked applications where a BACnet network is required with BACnet communication it can be connected to automation. It can be used for valve and damper motor control for water and air temperature control applications

    Features & Benefits:
    • DIN rail mounting
    • External LCD control module
    • Pre-programmed applications