/content/hbtbt/ca/fr/search-results.html

    Régulateurs de température

    One Analog Input UB Series Controller

    Honeywell provides UB series controllers which are stand alone controllers intended for heating, ventilating, air-conditioning and refrigeration in comfort control.

    Aperçu

    Honeywell provides UB series controllers which are stand alone controllers intended for heating, ventilating, air-conditioning and refrigeration in comfort control. It can be used to control temperature, humidity and so on. Built-in multiple application programs are selectable.

    Features & Benefits:
    • Large LCD, English display, beautiful appearance
    • Multiple application programs selectable via application number
    • Two-position digital output, direct or reverse action
    • PI parameter adjustable
    • One Button for winter/summer changeover easily
    • Entering or changing of all data via operating buttons on the controller