/content/hbtbt/ca/fr/search-results.html

    Régulateurs de température

    Replacement Evap-RE2 Controller

    Replacement Evap-RE2 Controller is the replacement of Evap controller. The RE2 controllers are used for fine tuning the control and efficiency of complicated parallel rack systems, allowing interface with existing building automation systems

    Aperçu

    Replacement Evap-RE2 Controller is the replacement of Evap controller. The RE2 controllers are used for fine tuning the control and efficiency of complicated parallel rack systems, allowing interface with existing building automation systems, and providing remote communication and control of your refrigeration system. The KE2-Evap RE2 is integrated into a control panel, on-site wiring of controller related components is simplified.

    Features & Benefits:
    • Reduces potential for on-site errors in wiring
    • Provides consistent setup across locations, especially important for multistore businesses
    • Significantly reduces installation time
    • Pre-programmed rack control options eliminate steps at setup
    • Includes 30 days of room an coil temperatures
    • Data logging provides 30 days of system operation history
    Certifications:
    • NEMA 1