/content/hbtbt/ca/fr/search-results.html

    Régulateurs de température

    Temperature and Defrost Controller Kit

    Temperature and Defrost Controller Kits includes KE2 Temp + Air Defrost controller, temperature sensor - 45”, sensor ziptie, liquid tight cord grip, self-tapping mounting screws, screws for high voltage shield and programming sticker

    Aperçu

    Temperature and Defrost Controller Kits includes KE2 Temp + Air Defrost controller, temperature sensor - 45in, sensor ziptie, liquid tight cord grip, self-tapping mounting screws, screws for high voltage shield and programming sticker. These Kits are designed to simplify refrigeration controls by combining the functions of a thermostat and defrost time clock — increasing functionality and reducing wiring. The robust design provides versatility for a wide range of air defrost applications. When applied to medium temperature applications of 37F and higher, the built-in defrost clock may be used to perform time-initiated and time-terminated defrost cycles.

    Features & Benefits:
    • Ideal for truck stock - Eliminates a defrost timeclock and a thermostat
    • Simplifies wiring, reducing installation time
    • Custom defrost schedule
    • Off time defrost on pre-defined schedule
    • Compressor protection - maximum starts per hour
    • Manual defrost
    Certifications:
    • IP65