/content/hbtbt/ca/fr/search-results.html

    Régulateurs de température

    Temperature Plus Valve Kit

    Temperature Plus Valve kits includes KE2 Temp + Valve controller, 10’ pressure transducer, temperature sensor - 45”, temperature sensor - 10’, self-tapping mounting screws, sensor ziptie , screwdriver and screws for high voltage shield.

    Aperçu

    Temperature Plus Valve kits includes KE2 Temp + Valve controller, 10’ pressure transducer, temperature sensor - 45”, temperature sensor - 10’, self-tapping mounting screws, sensor ziptie , screwdriver and screws for high voltage shield. The KE2 Temp +Valve Control replaces a thermostat and a defrost time clock in air defrost applications, simplifying the installation. In addition, the KE2 Temp + Valve Control drives an electronic expansion valve, electronic evaporator pressure regulating valve or an electronic hot gas bypass valve.

    Features & Benefits:
    • Simplifies wiring, saves installation time
    • When used with the KE2 LDA, displays a Local Area Dashboard showing controllers connected to the local LDA network
    • 366 days of temperature data logging when used with the KE2 Flash Drive
    • Custom defrost schedule
    • Off time defrost on pre-defined schedule
    • Compressor protection - maximum starts per hour adjustable
    • Manual defrost
    • Keypad lock feature