/content/hbtbt/ca/fr/search-results.html

    Thermostats

    Farenhyt Series Temperature Sensor

    Honeywell's farenhyt series temperature sensors are field programmable intelligent sensors that utilize a state-of-the-art thermistor sensing circuit for fast response.

    Aperçu

    The farenhyt series black intelligent programmable temperature sensors are designed to provide open area protection with 50-foot spacing capability as approved by UL 521. The intelligent temperature sensor can be programmed as either a 135°F fixed temperature sensor, a rate of rise and 135°F fixed temperature sensor or a 190°F high temperature sensor through the Fire Alarm Control Panel (FACP). Two LEDs on each sensor light to provide a local, visible sensor indication. Remote LED annunciator capability is available as an optional accessory (Part No. RA100Z). Rotary dial switches are provided for setting the sensor's address.

    Features & Benefits:
    • Sleek and stylish contemporary design
    • Advanced thermal technology for fast response
    • Addressable by device
    • Two-wire SLC connection
    • Visible LEDs “blink” every time the unit is addressed
    • Built-in tamper resistant feature
    • Low standby current
    Certifications:
    • UL listed: S2101
    • FM approved
    • CSFM: 7270-0559:0511