/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Modules muraux

    Zio Lite LCD Wall Module

    Honeywell provides zio lite LCD wall modules which are simple temperature wall modules with basic set point, override, and fan options, and are designed for a broad range of applications.

    Aperçu
    Honeywell provides zio lite LCD wall modules which are simple temperature wall modules with basic set point, override, and fan options, and are designed for a broad range of applications. These modules are 2-wire, non-polarity sensitive, Sylk communicating wall modules, which communicate with all Spider programmable controllers and Comfort Point Open controllers that are enabled with Sylk.Features & Benefits:
    • Override option
    • Ability for tenant to change between °F and °C
    • Ability to provide tenant either a relative "warmer cooler" set point adjustment or absolute temperature set point adjustment
    • Fan speed options: Auto-On, Auto-Off-On, Auto-Off and Low-Med-High
    • For Comfort Point Open users, installer mode is removed from configurations
    Certifications:
    • CE
    • UL94-V0 plastic enclosure
    • FCC Part 15, Class B
    Caractéristiques

    Autres

    • Brand
      • Honeywell
    • For Use With
      • Stryker; Spyder Classic; and CIPer Model 30 controllers volt

    Autres

    • Brand
      • Honeywell
    • For Use With
      • Stryker; Spyder Classic; and CIPer Model 30 controllers volt
    • Brand : Honeywell
    • For Use With : Stryker; Spyder Classic; and CIPer Model 30 controllers volt