/content/hbtbt/ca/fr/search-results.html

    Modules muraux

    Zio® Lite Wall Module

    Zio® Lite Wall Modules TR40 and TR42 are 2-wire, non-polarity sensitive, Sylk communicating wall modules, which communicate with Spyder® programmable controllers.

    Aperçu

    Zio® Lite Wall Modules TR40 and TR42 are 2-wire, non-polarity sensitive, Sylk communicating wall modules, which communicate with Spyder® programmable controllers. The TR40 and TR42 are simple temperature wall modules with basic setpoint, override, and fan options, and are designed for a broad range of applications. Models are available that include humidity and CO2 sensing.

    Features & Benefits:
    • Two wire, polarity insensitive Sylk provides both power and communication to the device
    • Models available with display (TR42) or without display (TR40)
    • Models available with or without built in humidity or CO2 sensors.