/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de zone et d’unités

    Spyder Unitary Controller

    The Phoenix Controls Spyder Unitary Controllers are free topology transceivers (FTT) LonMark- compliant and designed to control HVAC equipment.

    Aperçu

    The Phoenix Controls Spyder Unitary Controllers are free topology transceivers (FTT) LonMark- compliant and designed to control HVAC equipment. A host micro-controller runs the main HVAC application and a second micro-controller runs LonWorks network communications. Input/Outputs on the controller provide flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital outputs.

    Features & Benefits:
    • Uses the Echelon LonWorks network protocol
    • User-defined network variables
    • DIN rail or panel mounting
    • Capable of stand-alone operation or interfacing with Celeris/Traccel room-level networks
    • Function Block engine allows the application designer to program the controller for a wide variety of HVAC applications.
    Certifications:
    • UL
    • CE
    • RoHS
    Caractéristiques

    Autres

    • Brand
      • Phoenix Controls

    Autres

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls