/content/hbtbt/ca/fr/search-results.html

    Contrôleurs de zone et d’unités

    Unitary Control Module

    Unitary Control Modules are open Architecture controller that provides integrated control of unitary, packaged, and staged HVAC equipment. It’s designed for applications that require two stages of analog or digital heating/cooling control.

    Aperçu

    Unitary Control Modules are open Architecture controller that provides integrated control of unitary, packaged, and staged HVAC equipment. It’s designed for applications that require two stages of analog or digital heating/cooling control. The UCM’s are direct digital controller for unitary equipment such as package rooftop HVAC units, unit ventilators, heat pumps, and package dehumidification units. It is a configurable controller that uses BACnet® communications to seamlessly integrate with other devices.

    Features & Benefits:
    • BACnet MS/TP Communication protocol for easy integration
    • LED status feedback
    • Supports a wide variety of HVAC control applications
    • Analog and Digital Outputs
    Certifications:
    • UL/cUL E90949
    • UL 916 Energy Management Equipment
    • CSA C22.2, No 205-M1983, Signal Equipment
    • FCC, Part 15, Class A