/content/hbtbt/ca/fr/search-results.html

    Modules d’extension

    INSPIRE Transmitter and Relay Module

    TheTM-8 Transmitter and Relay Module provides NOTIFIER’s CPU-N16LD, CPU-N16LND, CPU-16-RTO, N16e/r Fire Alarm Control Panels, and NCD Network Control Annunciators with 8 programmable Form-C relays.

    Aperçu

    TM-8 provides either Remote Station Service with three reverse-polarity outputs (alarm, trouble, and supervisory) OR one Fire Municipal Box Trip on a single PC board. TM-8 is designed to meet NFPA 72 requirements for Auxiliary Protective Signaling Systems and Remote Station Protective Signaling Systems

    The TM-8 module has Eight programmable relays

    oLow-current Relays 1-4 (TB3-TB6)

    Maximum switched current (resistive): 2A @ 30 VDC

    oHigh-current Relays 5-8 (TB7-TB10)

    Maximum switched current (resistive):

    10A @ 28V DC

    12A @ 125 VAC

    6A @ 250 VAC

    5A @ 277 VAC

    Maximum switched current (Inductive, 0.35 PF):

    2A @ 28V DC

    @ 125 VAC

    2A @ 250 VAC

    It can also provide Remote Station Service with Three (3) isolated reverse polarity outputs OR Fire Municipal Box trip

    Communication between the FACP or NCD and these panel modules is accomplished over a power-limited, two-wire serial interface called the AIO Bus and can be connected to either the main or local bus on the module. These modules use a serial communication interface, and may be located up to 6,000 feet from the panel

    Power for the TM-8 is provided via a separate power-limited power loop from the control panel or an external power supply which is inherently supervised by these modules (loss of power results in an annunciator communication failure at the control panel).

    The N16 FACP or the NCD supports a maximum of 80TM-8 per node. Up to 10 TM-8s can be configured as routers with each router supporting up to15 TM-8 peripheral modules

    The TM-8 modules are designed to mount in standard option module positions on a variety of chassis compatible with cabinet series CAB-5 and CAB-4, or on the back wall of ABB-1, ABB-2, and NBB-2 behind door-mounted equipment.

    Features & Benefits:
    • Customizable 80 character Primary label per panel module
    • On each TM-8 module in a system, use either the three reverse-polarity outputs (alarm, trouble, and supervisory) or the fire municipal box trip.
    • Mounts on CHS Series chassis and in panel module locations in CAB 4 and CAB 5 and in the annunciator boxes
    • Connected to Internal AIO bus when mounted within FACP enclosure. Connected to External AIO Bus when mounted outside FACP enclosure.
    • The power run to the module need not contain a power supervision relay since loss of power or communication is inherently supervised through AIO communication bus
    • Diagnostic LEDs: green for Power, AIO bus Data Reception and Data Transmission status; yellow for Trouble.
    • Can be configured as Router or Peripheral using VFT.
    • Out of the three reverse polarity outputs, Remote Station Supervisory circuit can be reprogrammed for other functions using the panel programming tool.
    • Remote Station Alarm circuit provides the option to combine trouble indication on the Alarm contact
    • Programmable participation in Trouble Delay for AC fail for Remote Station Service.
    • Programmable participation in Alarm Delay for PAS for the Remote Station Service and Masterbox Trip
    • Programmable option to cancel alarm indication when signals are silenced for remote station and municipal box trip
    • Total of 8 programmable Form-C Relays:
    • oFour low-current relays
    • oFour higher-current relays
    • The high current relays can also be used to switch inductive loads (0.35PF)
    • The Relay 1 is pre-dispositioned to be a fail safe trouble indication but can be reprogrammed
    • Each of the 8 relays can be mapped to activate with a local or network
    • oEvent condition (i.e. fire, CO, supervisory, etc.)
    • oActivation of a point (i.e. detector, module, PAM, Speaker, BELL)
    • oActivation of a zone (general zone, logic zone, releasing zone states, special function zone)
    • Isolated 24 V for reverse-polarity outputs.
    • Remote station Disconnect mechanism can be initiated from the panel display. It provides a means for inhibiting alarm status changes, which cause trouble indication for unit the Fire Alarm Control Panel (FACP). Operation of the disconnect mechanism will also create a trouble condition on the reverse-polarity output circuits or the master box trip.
    Certifications:
    • UL/ULC Listed: S635.
    • FM approved: FM23FPUS0095
    • CSFM: 7165-0028:0516
    • FDNY COA#001761
    • City of Chicago approved: Class1, Class 2
    • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
    • OSHPD Approved : OSP-0072
    • UUKL/UUKL7 Listing Smoke Control
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER

    Autres

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER