/content/hbtbt/ca/fr/search-results.html

    Centrales d’alarme incendie

    Fire Alarm Acknowledgement Module

    The Honeywell Alarm Acknowledgment Module (AAM) can be used wherever fire brigade or engineered solutions allow use to assist in reducing false alarm calls to the fire brigade.

    Aperçu

    The Honeywell Alarm Acknowledgment Module (AAM) can be used wherever fire brigade or engineered solutions allow use to assist in reducing false alarm calls to the fire brigade. Each AAM is installed within the self-occupied unit (SOU) together with a non-latching addressable detector with an addressable sounder base fitted. When the smoke detector is activated, the addressable sounder in the room is also activated.

    The occupant then has an Alarm Acknowledgement Period to press the button on the AAM to prevent transmission of the alarm to the fire brigade. Pressing the button on the AAM will give the occupant an Alarm Investigation Period to clear the cause of the alarm and therefore return the system to normal state.

    Features & Benefits:
    • Loop powered
    • Software adjustable timers
    • Single GPO Design
    Caractéristiques

    Autres

    • Brand
      • Honeywell
    • Product Type
      • Fire Alarm Acknowledgement Module

    Autres

    • Brand
      • Honeywell
    • Product Type
      • Fire Alarm Acknowledgement Module
    • Brand : Honeywell
    • Product Type : Fire Alarm Acknowledgement Module