/content/hbtbt/ca/fr/search-results.html

    Centrales d’alarme incendie

    Honeywell Touchpoint™ Plus Controller

    Honeywell’s Touchpoint™ plus controllers bring a whole new control experience to your small system of gas detectors. Its modular approach enables you to take control and configure what you need for a wide range of applications.

    Aperçu

    Honeywell’s Touchpoint™ plus controllers bring a whole new control experience to your small system of gas detectors. Touchpoint Plus is an easily configurable, wall mounted control system that supports up to sixteen channels of gas detection. Its modular approach enables you to take control and configure what you need for a wide range of applications. The signature feature of the Touchpoint line is a user-friendly touchscreen interface, and the Touchpoint Plus takes it to a new level. With this unique interface, it’s easier than ever to see the status of your system at a glance - maximizing the time you have to make the right decisions. The intuitive, multilingual interface, simplifies operation and reduces training requirements. The full color traffic light style status indication provides clarity from a distance too.

    Touchpoint Plus includes a comprehensive set of outputs as standard including common alarms and dedicated drives for remote audio-visual indicators. Its modularity enables you to customise your system to meet your specific application requirements. Selecting the right detector for use with your controller can deliver significant savings in start-up costs and on-going operations. Our global partner network and dedicated application specialists are able to help make the right choices for your industry.

    Features & Benefits:
    • Delivering reliable control
    • Robust, shockproof housing for a wide range of industrial environments
    • Flexible capabilities
    • Next-generation compatibility
    • Optional Modbus output for integration with a higher level system
    • Providing ease and efficiency
    • Easy diagnostics, data and reporting
    • Quick and easy setup and use
    • Intuitive touchscreen user interface
    • Traffic light style status at a glance
    • Ergonomic industrial design
    • Suited to a wide range of industries
    Certifications:
    • EN 50271:2010
    • EN 60079-29- 1:2007/2016
    • EN 45544-1 /-2 /-3:2015
    • EN 50104:2010 C22.2 No. 152-M1984
    • ISA 12.13.01
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER

    Autres

    • Brand
      • Farenhyt
      • Gamewell-FCI
      • NOTIFIER
    • Brand : Farenhyt|Gamewell-FCI|NOTIFIER