/content/hbtbt/ca/fr/search-results.html

    Câbles du contrôleur

    KE2 Color Coded Wire Harness

    Color Coded Wires Harness simplifies the installation of KE2 Evaporator Efficiency controller by offering wires with connectors that correspond to the controller’s inputs. Wires harness reduces the need to stock multiple colors and gauges of wires.

    Aperçu

    Color Coded Wire Harness works great with the KE2 Evaporators custom mounting box. Wires Harness used with appropriate gauge wires and connections for controller. Stranded wires used in the harness are flexible, making them easier to pull and route and the wire harness is kept from tangling by a cable tie at each end. The wires are available in various ranges such as 25 feet, 10 feet and 40 feet.

    Features & Benefits:
    • Reduces the need to stock multiple colors and gauges of wire
    • Flexible in nature
    • Easier to pull and tie at each end
    Caractéristiques

    Autres

    • Brand
      • Honeywell Multisite

    Autres

    • Brand
      • Honeywell Multisite
    • Brand : Honeywell Multisite