/content/hbtbt/ca/fr/search-results.html

    Visserie et matériel pour enceinte

    E3BB-FLUSH-LCD E3 Series® Cabinet

    Discontinué

    E3 Series® Cabinet by Gamewell-FCI offers a variety of cabinet options to house either the E3 Series or S3 Series fire alarm control panel systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    E3 Series® Cabinet by Gamewell-FCI offers a variety of cabinet options to house either the E3 Series or S3 Series fire alarm control panel systems. E3 Series® Cabinets Provides removable cabinet outer and inner doors with a 90° opening door with zero clearance. The E3 Series Cabinet System is a modular design that allows a wide range of configurations to form an integrated, distributed fire alarm system. These cabinet options allow for sturdy and modern installations. The E3 Series cabinet assembly is a compact, wall-mounted enclosure. A typical cabinet includes a backbox and an outer locking door. In addition, there are several inner door options and mounting plates to accommodate a variety of E3 Series sub-assemblies.

    Each cabinet backbox includes mounting patterns for plates to allow the installer to arrange and secure the sub-assemblies to the backbox. The backbox knockouts are also positioned at numerous points to allow a conduit access into the enclosure.

    Features & Benefits:
    • IBC Seismic Certified
    • Provides removable cabinet outer and inner doors
    • Furnished backbox and door ground studs provide positive grounding. 180° opening door with full clearance
    • Contains a keylock with a quarter turn latch
    • Includes an inner door bonding strap used to provide electrical continuity for grounding
    Certifications:
    • UL Listed: S1869 , ULS 864 (10th Edition) , UL 2572 (2nd Edition)
    • MEA Approved: 6177
    • MEA FDNY: COA# 6077
    • CSFM: 7165-1703-0125
    • FM Approved: 3025415
    • VMA Seismic Certified
    • ISO 9001 Certification
    Caractéristiques

    Autres

    • Brand
      • Gamewell-FCI

    Autres

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list