/content/hbtbt/ca/fr/search-results.html

    Visserie et matériel pour enceinte

    Ethernet Adaptor Kit

    Ethernet Adaptor Kit provides easy access to the Ethernet port on the backside of the controller. Once the adaptor is connected, there is no need to remove the controller from the mounting screws to reach the Ethernet connection.

    Aperçu

    Ethernet Adaptor Kit Provides easy access to the Ethernet port on the backside of the controller. Once the adaptor is connected, there is no need to remove the controller from the mounting screws to reach the Ethernet connection. For use with the KE2 Evaporator Efficiency and KE2 Controlled Environment.