/content/hbtbt/ca/fr/search-results.html

    Visserie et matériel pour enceinte

    FlexES Control Network Card net Module

    FlexES Control Network Card Essernet Modules have been designed to work on Token-Passing protocol with loop topology, interruption and short-circuit tolerance.

    Aperçu

    FlexES Control Network Card Essernet Modules have been designed for up to 31 network devices. Plastic protective housing with LED displays for quick summary of the operating status. The transmission is via Token-Passing protocol, similar to DIN 19245-1 (Profibus) with loop topology, interruption and short-circuit tolerance. Modules are locked mechanically without screws in the slots, just quick & easy. Hot plugging and automatic recognition of modules just by Plug & Play makes start-up and maintenance easy to handle.

    Features & Benefits:
    • Plastic protective housing with LED displays for quick summary of the operating status
    • Hot plugging and automatic recognition of modules just by Plug
    • Makes startup and maintenance easy to handle
    • Modules are locked mechanically without screws in the slots
    Certifications:
    • VdS
    • FM
    Caractéristiques

    Autres

    • Brand
      • ESSER

    Autres

    • Brand
      • ESSER
    • Brand : ESSER