/content/hbtbt/ca/fr/search-results.html

    Cartes mémoire et stockage numérique

    HERN Series RAID Video Storage Solution

    Discontinué

    The HERN Series RAID video storage solution helps ensure that a video is available when it is most needed and applies to a variety of applications featuring the raw capacity to store video data from a large number of cameras.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The HERN Series RAID video storage solution leverages the expertise and technology of the IT and storage industry while offering a variety of configurations for video recording and archiving applications with MAXPRO® network video recorders (NVRs). The video storage solution offers a cost-effective balance of storage capacity and satisfies the stringent data availability requirements for an enterprise class digital video system. The HERN Series RAID video storage solution helps ensure that a video is available when it is most needed and applies to a variety of applications featuring the raw capacity to store video data from a large number of cameras.

    Features & Benefits:
    • JBOD expansion support through an expansion board
    • Simplified remote management with comprehensive embedded web-based management
    • Support for RAID 5 and RAID 6 - protection from a catastrophic single or double drive failure
    • LUN mapping and masking bring flexibility for multiple applications and OS support on the same storage subsystem
    • Open architecture provides the industry’s most comprehensive support for SATA hard drives and standards based management interfaces including SNMP
    Certifications:
    • NDAA Section 889 Compliant*
    • * Contain no content or material from any companies or their subsidiaries prohibited under US National Defense Authorization Act (NDAA) Section 889 and can be used as part of video systems which comply with NDAA Section 889
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security