/content/hbtbt/ca/fr/search-results.html

    Moniteurs et affichages

    Farenhyt Addressable Monitor Module

    Honeywell provides farenhyt addressable monitor modules for use with silent knight IFP-series fire alarm control panels.

    Aperçu

    The farenhyt addressable monitor modules acts as an interface to contact devices, such as water flow switches and pull stations. The IDP-Monitor supports Class A supervised or Class B supervised wiring to the load device. Conventional 4-wire smoke detectors can be monitored for alarm and trouble conditions.

    Features & Benefits:
    • Single contact monitor
    • Support for Class A and Class B wiring
    • Fully supervised
    • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • Attractive ivory cover plate
    • Rotary address switches for fast installation
    • SEMS screws for easy wiring
    Certifications:
    • UL