/content/hbtbt/ca/fr/search-results.html

    Moniteurs et affichages

    VESDA Sub Rack VESDAnet Socket

    Discontinué

    Xtralis VESDA 19in Sub Racks are designed to accommodate the display and programmer modules and to interface with other standard fire alarm control systems.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The Xtralis VESDA 19in Sub Racks are designed to accommodate the display and programmer modules and to interface with other standard fire alarm control systems. The 19in rack enclosures are designed to house up to 20 display and programmer modules in a wide variety of configurations to suit the particular requirements of a site where centralised control and monitoring of the VESDA system is required. The cable entry for 24V DC power, VESDAnet connection and interfacing to the relays is provided by a removable gland plate which is drilled as required on site. The 19in Sub Racks and 3U blank panels must be ordered separately.

    Features & Benefits:
    • A dual-hinged glass door provides easy access to VESDA modules and termination boards
    • Second door provides access to the termination boards
    • Designed for easy mounting
    • Holds up to three sub racks
    • Full size, lockable window and door
    Certifications:
    • CSFM