/content/hbtbt/ca/fr/search-results.html

    Modules de communication

    Speaker Distribution Module

    The Speaker Distribution Module can be used with a DA series amplifier to provide up to 4 individual monitored speaker circuits. It provides separate monitoring to each output line and indicates their fault condition via on board LEDs & fault relays.

    Aperçu

    The Speaker Distribution Module can be used with a DA series amplifier to provide up to 4 individual monitored speaker circuits. It is used to distribute the speaker line to up to 4 areas of a building. It does not amplify the signal. It provides separate monitoring to each output line and indicates their fault condition via on board LEDs and fault relays. Each output can be disabled as required via an external switch.

    Features & Benefits:
    • 40W output per circuit (max)
    • Inputs to disable zones
    • Individual S/C and O/C indications