/content/hbtbt/ca/fr/search-results.html

    Cartes graphiques

    SWIFT Display Driver

    Discontinué

    Wireless display drivers are required to annunciate any wireless-specific events from the SWIFT® system.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Wireless display drivers are required to annunciate any wireless-specific events from the SWIFT® system. & They receive event information from the wireless network and then connect to a dedicated ANN-80-W for annunciation. All standard fire alarm events will report on the fire alarm control panel (FACP) just like a standard wired device. Any wireless-specific events (such as low battery), will annunciate a general trouble at the FACP and specific information on the ANN-80-W. Display & drivers are required when used with a MS-9600(UD)LS or MS-9200UDLS FACP but are not needed when used with an ES-200X and ES-50X FACP.

    Features & Benefits:
    • Wireless mesh technology (902-928 MHz frequency)
    • Cascading-wave mesh operation provides a verification of redundant communication paths
    • Any wireless device can be added to act as a repeater
    • Each gateway supports up to 50 addresses: 1 wireless gateway, 1 display driver, if required, and up to 49 devices
    • Up to 4 wireless networks can be installed with overlapping radio network coverage
    • Site Survey feature allows for an evaluation of a site before the installation
    • Standard “code wheel” for setting the SLC address
    • Wireless devices use (4) CR-123A lithium batteries
    • Battery Life – UL listed for 2 years
    Caractéristiques

    Autres

    • Brand
      • Fire-Lite

    Autres

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite