/content/hbtbt/ca/fr/search-results.html

    Cartes de l’interface

    Graphic Monitoring System Software

    Silent Knight Graphic Monitoring System Software used to monitor up to 16 IFP-Series control panels (nodes) with accessories.

    Aperçu

    The Silent Knight Graphic Monitoring System Software package that provides the components necessary to convert an IBM®-compatible PC (see PC requirements) into a graphical monitoring centre. IFP-NET is an intuitive, easy to use, custom graphics annunciator compatible with all of the Farenhyt IFP-series fire alarm control panels (FACPs) and their accessories. The IFP-Net runs on a standard PC workstation and Microsoft® Windows® 2000. To communicate with the Fire System Manager computer, each panel must use a NION. NIONs communicate via an IFPN-PCLTA20 card that is installed in the Fire System Manager computer.

    Features & Benefits:
    • System Administrator-definable profiles allow for an extremely flexible definition of Operator accounts
    • Plug-in architecture
    • Event printing from the workstation or on the network
    • Auto navigation (selectable for each device) Automatically locates and zooms to the device related to an alarm or event, based on the priority of the event
    • Utilizes existing building drawings exported to .wmf or .bmp formats
    • Dynamically generated sizeable keymap linked to the main screen
    • Operator log with response tracking
    • History Manager records operator, event, and response (with time and date stamp) to disk
    • Powerful search filters for custom reporting of all events
    • Screen database with screens for all sites
    • Administrator-definable macros for device communication
    • Definable function keys, functional buttons, and navigational buttons
    • Floor plans can be zoomed in and out to any level
    • Labelling of hazardous material (HAZMAT) areas and handicap special needs using information labels with full linked multimedia