/content/hbtbt/ca/fr/search-results.html

    Cartes de l’interface

    Mindcon Main Controller

    Mindcon Main Controller

    Aperçu

    MC-RC-01-CN main controller consists of: two-pipe fan coil independent cooling/heating and ventilation control; four-pipe fan coil automatic regulation cooling/heating and ventilation control; third-party thermostat integration; switch control of lighting loads such as halogen lamps, fluorescent lamps and LED lamps; dimming control of LED lamp; lighting scene setting and control; service information control, and third-party system integration.

    Features & Benefits:
    • Standard TCP/IP protocol, fast data transmission speed, more stable and reliable
    • Super CPU supports faster data analysis and response
    • Dedicated light control relay ensures more safety and reliability
    • The equipment starts randomly after power-on to reduce the instantaneous power load peak
    • Support remote programming and management
    • Optional external temperature sensor
    • Built-in standard RS485 communication port
    • Standard RS232 communication port facilitates third-party integration applications
    Certificates:
    • CE
    Caractéristiques

    Autres

    • Product Type
      • Controller

    Autres

    • Product Type
      • Controller
    • Product Type : Controller