/content/hbtbt/ca/fr/search-results.html

    Cartes de l’interface

    Network card for SenTRI4

    Spare master control board for SenTRI 4 control panel

    Aperçu

    The SenTRI FOUR analogue addressable fire detection and alarm system offers medium to large sized building owners the latest in system flexibility and control panel aesthetics.

    The SenTRI FOUR panel manages up to 4 loops each accommodating up to 200 devices on each loop, including repeat panels, interfaces, call points, sensors and sounders.

    Features & Benefits:
    • The SenTRI Four panel manages up to 4 loops up to 1km long, accommodating up to 200 devices on each loop
    • Can be upgraded to 72-hour standby
    • The panel's software allows fire plans to be precisely tailored to site requirements
    • Flexibility of design as up to 10 panels can be connected on a single network
    Certifications:
    • EN54 parts 2&4 1997