/content/hbtbt/ca/fr/search-results.html

    Cartes de l’interface

    NFN Embedded Gateway

    The Gateway is an intelligent gateway interface for the ONYX Works fire monitoring workstation. This gateway facilitates complete monitoring and control of a network. In addition, it supports full panel programming and network diagnostics.

    Aperçu

    The Gateway is an intelligent gateway interface for the ONYX Works fire monitoring workstation. This gateway facilitates complete monitoring and control of a network. In addition, it supports full panel programming and network diagnostics. The embedded gateway is a standalone version and is equipped with IP capability thus enabling ONYX Series users to monitor multiple sites over an Ethernet network without the need for remote workstations.

    Features & Benefits:
    • Enables ONYX Series workstation to monitor alarm, prealarm, trouble, disabled events, etc. for NFN fire alarm control panels
    • ONYX Works supports up to 200 intelligent gateways
    • Adds acknowledge, silence, reset, enable/disable, and activate/deactivate control capability to the workstation
    • Supports fire alarm control panel programming upload/ downloads and modifications
    • Embedded gateway allows remote IP connections and increases scalability of network
    • Supervised IP connections for remote workstations and gateways
    • Multiple workstations can access the gateway at the same time
    • Gateway redundancy for network survivability
    Certifications:
    • UL / ULC: S5697
    • FM Approved