/content/hbtbt/ca/fr/search-results.html

    Modules relais et mises à niveau

    Farenhyt Relay Module

    Honeywell's farenhyt series relay modules for use with silent knight IFP-series fire alarm control panels.

    Aperçu

    The farenhyt series relay modules allows silent knight fire alarm control panels to switch discrete contacts by code command. The relay contains two isolated sets of Form C contacts, which operate as a DPDT switch. No supervision is provided for the notification appliance circuit. The IDP-Relay contacts can be used for virtually any normally open or normally closed application. Each IDP-Relay is programmed with a unique signaling line circuit (SLC) loop address. When an event occurs that controls the IDP-Relay, the relay is triggered by the fire alarm control panels .

    Features & Benefits:
    • Two sets of Form C contacts
    • Contacts are rated for a variety of amps
    • Panel controlled status LED that flashes green in normal state and is solid red in alarm
    • Relay programming is completely flexible–can be mapped to zone conditions
    • Polling LED visible through the cover plate
    • Attractive ivory cover plate
    • Rotary address switches for fast installation
    • SEMS screws for easy wiring
    Certifications:
    • UL Listed