/content/hbtbt/ca/fr/search-results.html

    Raccords de goulotte

    Pinnacle External Corner

    Pinnacle External Corners are a range of products manufactured from PVCu for robust performance.

    Aperçu

    Pinnacle External Corners are a range of products manufactured from PVCu for robust performance.

    Features & Benefits:
    • This accessory is compatible with the MK Pinnale range that boasts the following features & benefits:
    • Benchtop Access To Power - Provides easy access to power, data & communications services
    • Unique Curved Appearance - Total physical and visual integration with the MK Logic Plus™ range
    • Versatility - MK Pinnacle is versatile. Available in single or double configuration, it can be installed with a choice of two profile heights and fascia angles
    • Pre-fabricated Corners - Provides maximum flexibility, system integrity and protection.
    • Cable Segregation - Two separate compartments provide cable segregation with the facility to further subdivide the main compartment by means of a clip-in cable divider
    • All Extrusions manufactured from 100% recycled material
    • 5 year guarantee
    Certifications:
    • BSEN50085-1:2005
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric