/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Tableaux de distribution

    Horizontal Per Phase Isolation Distribution Board

    Honeywell Sentry provides horizontal per phase isolation distribution boards which have been designed to provide isolation to the phases where there is an earth leakage fault so as to avoid total darkness since the other two phases remain on.

    Aperçu

    Honeywell Sentry always put the customers first, we understand, for your multiple needs you look for a suitable solution but most of the time one has to compromise. Not anymore! The horizontal per phase isolation distribution boards have been designed to provide isolation to the phases where there is an earth leakage fault so as to avoid total darkness since the other two phases remain on.