/content/hbtbt/ca/fr/search-results.html

    Solution de puissance connectée

    Connected Power Socket

    The Connected Power Socket is part of Connected Solution and interfaces through a HUB into a BMS / Controller

    Aperçu
    Features & Benefits:
    • Outlet Power Monitoring
    • Local or remote control of outlets
    • Power Level Monitoring
    • Can be grouped and scheduled
    • Internal Temperature measurement
    • 3-Pin Child Resistant Shutter System Dual earth Terminals
    • 10 year Warranty
    Certifications:
    • Low Voltage Directive (2014/35/EU),
    • EMC Directive (2014/30/EU),
    • RoHS Directive (2011/65/EU) and amendment RoHS Directive (EU) 2015/863
    • BS 1363-2:2016 + A1:2018;
    • IEC 60884-1:2002, AMD1:2006
    • IEC 60669-2-1:2002
    • EN 62479: 2010;
    • EN 50663: 2017;
    • ETSI EN 301 489-1 V2.2.3;
    • ETSI EN 301 489-17 V3.2.4;
    • EN 55032: 2015/A11:2020;
    • EN 55035: 2017/A11:2020;
    • EN IEC 61000-3-2:2019;
    • EN 61000-3-3: 2013+A1:2019;
    • EN IEC 61000-6-1:2019;
    • IEC 61000-6-1:2016;
    • EN 61000-6-3:2007/+A1:2011;
    • IEC 61000-6-3:2010;