/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Systèmes pour plancher surélevé

    Interact Underfloor Power Height Adjustable Slab Bracket

    Discontinué

    Interact Underfloor Power Height Adjustable Slab Brackets are a range of products that provide access to power and data in underfloor applications.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Interact Underfloor Power Height Adjustable Slab Brackets are a range of products that provide access to power and data in underfloor applications. Available in various sizes to meet different installation requirements

    Features & Benefits:
    • This accessory is compatible with the MK Interact Underfloor Power range of products that boast the following features & benefits:Patented 'Snap Fast' Crocodile Joints - Ensures fast and simple installation
    • Strong, Rigid but Lightweight Design - Enables greater spans between fixing brackets for quick and easy installation
    • Key Coded and Colour Coded Tap-Offs - Provides mechanical protection against cross pole contamination
    • Compiles With Wiring Regulations - Complies with both the requirements of BS EN 61534 and BS 7671:2018 IET Wiring Regulations (18th Edition)
    • 5 Year Guarantee
    Certifications:
    • BSEN61534-22:2014
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric