/content/hbtbt/ca/fr/search-results.html

    Systèmes pour plancher surélevé

    Interact Underfloor Power Integral Feed Track

    Discontinué

    Integral Feed Track, 3P, 63A, 2.4m, 12 Sockets, Standard Grey

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Interact Underfloor Power Integral Feed Tracks are a range of products that provide access to power and data in underfloor applications.

    Features & Benefits:
    • Interact Underfloor Power Integral Feed Tracks are a range of products that provide access to power and data in underfloor applications. Available in various lengths and power system configurations to meet different installation requirements
    Certifications:
    • This accessory is compatible with the MK Interact Underfloor Power range of products that boast the following features & benefits:Patented 'Snap Fast' Crocodile Joints - Ensures fast and simple installation
    • Strong, Rigid but Lightweight Design - Enables greater spans between fixing brackets for quick and easy installation
    • Key Coded and Colour Coded Tap-Offs - Provides mechanical protection against cross pole contamination
    • Compiles With Wiring Regulations - Complies with both the requirements of BS EN 61534 and BS 7671:2018 IET Wiring Regulations (18th Edition)
    • 5 Year Guarantee