/content/hbtbt/ca/fr/search-results.html

    Systèmes pour sol en chape

    Cablelink Plus Screed System Fixing Clip

    Discontinué

    Cablelink Plus Screed System Fixing Clips are a range of products that provide access to power and data in screed floor applications.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Cablelink Plus Screed System Fixing Clips are a range of products that provide access to power and data in screed floor applications. Available in a selection of sizes to meet different ducting width requirements.

    Features & Benefits:
    • This accessory is compatible with the MK Cablelink Plus Screed range of products that boast the following features & benefits:
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Certifications:
    • BSEN50085-1:2005
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric