/content/hbtbt/ca/fr/search-results.html

    Systèmes pour sol en chape

    Cablelink Plus Screed System PVCu Ducting Vertical Bend

    Cablelink Plus Screed System PVCu Ducting Vertical Bends are a range of products that provide access to power and data in screed floor applications.

    Aperçu

    Cablelink Plus Screed System PVCu Ducting Vertical Bends are a range of products that provide access to power and data in screed floor applications. Available in a selection of sizes to meet different capacity requirements

    Features & Benefits:
    • This accessory is compatible with the MK Cablelink Plus Screed range of products that boast the following features & benefits:
    • IP44 Rated - Wet washable and IP44 rated when not in use
    • 10,000N Load Rating - Tested to EN 50085-2-2
    • Supports CAT 6
    • Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
    • Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
    • Wide range of Power & Data accessories available
    • 5 Year Guarantee
    Certifications:
    • BSEN50085-2-2:2008
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric