/content/hbtbt/ca/fr/search-results.html

    Adaptateurs de culot

    Serial Port Adapter

    The In-Circuit Programmer (ICP) hardware package consist of the DB9F to RJ12 Serial Port Adapter. The ICP is a supplementary device of INNCOM's system 4/5 family.

    Aperçu

    The In-Circuit Programmer (ICP) hardware package consist of the DB9F to RJ12 Serial Port Adapter. The ICP is a supplementary device of INNCOM's system 4/5 family. It is used to program software into thermostat/room controller, HVAC server & IR Lock transceiver.

    Caractéristiques

    Autres

    • Brand
      • Honeywell Hospitality
    • Product Type
      • Serial Port Adapter Degrees Celsius

    Autres

    • Brand
      • Honeywell Hospitality
    • Product Type
      • Serial Port Adapter Degrees Celsius
    • Brand : Honeywell Hospitality
    • Product Type : Serial Port Adapter Degrees Celsius