/content/hbtbt/ca/fr/search-results.html

    Carillons

    Hotel Pack Bell Switch

    Discontinué

    Hotel Pack Bell Switchesunits suitable for the switching of all domestic, commercial appliances for e.g. Hotel Pack system.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    MK Essentials offers a range of wiring devices, including 1 and 2 gang sockets with integrated USB ports, LED dimming, a hotel pack, as well as multiple switch and socket options. MV4328 of switches units suitable for the switching of all domestic, commercial appliances for e.g. Hotel Pack system.

    Essential to meeting customers’ expectations, with a screw less design and a high-gloss finish for a contemporary look and feel. Clean, simple and uncomplicated. Offering quality, reliability and style, MK Essentials now comes with newer additions to its ‘White’ portfolio – the popular and much sought-after Matte Black, Titanium, Charcoal, Champagne and Pearl. Trendy and suitable for budgets of all sizes, without compromising on customer expectations and demands. A smooth transition between device and surround prevents dust collection, whilst offering a slim understated appearance. Ideal when redecorating, the clip-on surround can be removed and clipped back on again for a neat finish.

    MK Essentials Switches are available in 1, 2, 3 and 4 gang, with standard or wide rockers. Expand the MK Essentials range with Grid Frontplates and MK’s Grid Plus Modules. Euro Frontplates and Modules are also available for Data, Voice and USB.

    Features & Benefits:
    • Two way switches can be wired as one or two way
    • 3mm switch contact gap
    • Positive Switch Action
    • Wide product choice
    • Bell System With Indicator
    Certifications:
    • BS EN 60669-1:1999
    Caractéristiques

    Autres

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Brand
      • MK Electric
    • Ways
      • 2 millimetre
    • Symbol
      • Bell
    • Gangs
      • 1

    Autres

    • Minimum Mounting Box Depth
      • 35 millimetre
    • Brand
      • MK Electric
    • Ways
      • 2 millimetre
    • Symbol
      • Bell
    • Gangs
      • 1
    • Minimum Mounting Box Depth : 35 millimetre
    • Brand : MK Electric
    • Ways : 2 millimetre
    • Symbol : Bell
    • Gangs : 1