/content/hbtbt/ca/fr/search-results.html

    Unités de raccordement

    Albany Plus™ Unswitched Connection Units

    Albany Plus™ 13A unswitched connection units are an extensive range of fused spur outlets manufactured from heavy guage steel for a tough and impact resistant finish.

    Aperçu

    Albany Plus™ 13A unswitched connection units are an extensive range of fused spur outlets designed for the connection of refrigerators, hand dryers and other fixed appliances. The products are all manufactured from heavy guage steel for a tough and impact resistant finish

    The range has the options of neon indicators located on the front face of the product

    Designed for total quality, safety and reliability, the products boast a wealth of features that make them one of the safest and most advanced connection units available.

    Features & Benefits:
      Manufactured from heavy guage steel in 4 high quality metallic finishes for a durable yet decorative solution.
    • Backed out, in line terminals for easier installation.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Integrally wired neon indicators save installation time.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available).
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 20 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric