/content/hbtbt/ca/fr/search-results.html

    Unités de raccordement

    Edge™ Switched Connection Units

    Edge™ 13A switched connection units are a extensive range of 1.5mm slim fused spur outlets available in 9 high quality metallic finishes.

    Aperçu

    Edge 13A switched connection units are a extensive range of 1.5mm slim fused spur outlets available in 9 high quality metallic finishes with a choice of black and white module inserts. They are designed for the connection of refridgerators, hand dryers and other fixed appliances.

    The range has the option of neon indicators in the switch and bottom or front flex outlet positions.

    Features & Benefits:
    • Backed out, in line terminals for easier installation.
    • Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Matching metal rocker cap switches.
    • Integrally wired neon indicators save installation time.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available).
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes
    • 20 year guarantee.
    • 1Manufactured in 9 high quality finishes.
    Certifications:
    • BS1363-4:2016
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric