/content/hbtbt/ca/fr/search-results.html

    Unités de raccordement

    Metalclad Plus™ Switched Connection Units

    Metalclad Plus™ 13A switched connection units are a wide range of fused spur outlets manufactured from heavy guage steel for a tough and impact resistant finish.

    Aperçu

    Metalclad Plus 13A switched connection units are a wide range of fused spur outletsmanufactured from heavy guage steel for a tough and impact resistant finish. They are designed for the connection of refridgerators, hand dryers and other fixed appliances.

    The range has the option of neon indicators and flex outlets.

    Features & Benefits:
    • Manufactured from heavy guage steel for a tough and impact resistant finish.
    • Backed out, in line terminals for easier installation.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Integrally wired neon indicators save installation time.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available).
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • 20 year guarantee.
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric