/content/hbtbt/ca/fr/search-results.html

    Commandes pour cuisinière

    Logic PlusTM Cooker Control Unit

    Cooker control units by Logic PlusTM are devices from MK Electric that have been designed perfectly complement modern interiors.

    Aperçu

    Cooker control units by Logic PlusTM are devices from MK Electric that have been designed perfectly complement modern interiors, offering an unobtrusive and sophisticated look totally in keeping with today’s design. They are easy to install and available through extensive distributor network. The range is backed by MK’s quality and reliability and provides the largest selection of wiring devices in any single range.

    Features & Benefits:
    • DP Mains switch & 13A switched socket outlet
    • 2 Gang
    • Double pole switching exc socket outlet
    • Terminal capacity - 4 x 4mm², 3 x 6mm², 1 x 10mm² or 1 x 16mm²
    • 3mm contact gap
    • Dual earth terminals
    • Rotary operated shutters
    • C/w Neon indicator
    • Flush mounting box = 886ZIC for 6mm² cables
    • Flush mounting box = 886ZIC for 10mm² cables
    • Please see K5041WHI for surface mounted version
    Certifications:
    • Conforms to BS 4177:1992 Amd 1.2.3.& 4 Plus BS1363-2 2016 + A1:2018
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive 2015/863/EU
    • CE Marked
    • IP Rating = IP2XD
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • Poles
      • 2
    • Finish
      • White

    Autres

    • Brand
      • MK Electric
    • Poles
      • 2
    • Finish
      • White
    • Brand : MK Electric
    • Poles : 2
    • Finish : White