/content/hbtbt/ca/fr/search-results.html

    Commandes pour cuisinière

    MK Base Cooker Controls

    Discontinué

    MK Base Cooker Controls are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    MK Base Cooker Controls

    45A double pole Cooker Switch

    13A double pole Switchsocket

    2 Gang.

    Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Includes a clear on/off indicator.
    • 20 year guarantee.
    • Supplied with screw caps
    Certifications:
    • BS4177:1992
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list