/content/hbtbt/ca/fr/search-results.html

    Boîtes de raccordement

    Standard Block Lock Distributor

    Standard block lock distributors are surface-mounted, compact block lock distributors including 6mm cable link, integrated pcb with 18-pin connection and built-in buzzer with increased sound volume for acoustic arming acknowledgement.

    Aperçu

    Standard block lock distributors are surface-mounted, compact distributors including 6mm cable link, integrated pcb with 18-pin connection and built-in buzzer with increased sound volume for acoustic arming acknowledgement. Standard block lock distributors are supplied with built-in cover contact. The evaluating module integrated in the block lock is connected to the distributor or from there to the control panel in conventional wiring technology.

    Features & Benefits:
    • Compact design
    • Built-in buzzer
    Certifications:
    • IP40
    • VdS Environmental class II
    Caractéristiques

    Autres

    • Brand
      • Honeywell Security

    Autres

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security