/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Boîtiers de commutateur et de prise

    K2161 Logic Plus Moulded Box

    K2161 Logic Plus Moulded Box are manufactured from superior materials and are fitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts

    Aperçu

    K2161 Logic Plus Moulded Box are manufactured from superior materials and are fitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts

    Features & Benefits:
    • 16mm, Moulded, Surface Mounting Box
    • Specially designed for 4 and 6 Gang Logic Plus plateswitches
    • Earth terminal fitted in base of boxes.
    • Knockouts provided in sides and bases
    • Durable and impact resistant
    Certifications:
    • Confirms to BS5733:2010+A1:2014
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863.
    • CE Marked
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric