/content/hbtbt/ca/fr/search-results.html

    Boîtiers de commutateur et de prise

    MK Logic Plus Moulded Box

    All MK boxes are manufactured from superior materials and are fitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts.

    Aperçu

    All MK boxes are manufactured from superior materials and are fitted with earth terminals, an adjustable lug for out of square alignment and include more than an adequate number of knockouts.

    Features & Benefits:
    • 30mm, Moulded, Surface Mounting Box
    • Specially designed for 2 Gang Logic Plus "Power Accessories" Knockouts in base and sides for cable entry
    • K2142WHI are also suitable for fitting over 1 gang and 2 gang BS 4662 flush steel boxes respectively
    • Durable and impact resistant
    Certifications:
    • Confirms to BS5733:2010+A1:2014
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • Amendment RoHS Directive (EU) 2015/863.
    • CE Marked
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric