/content/hbtbt/ca/fr/search-results.html

    Boîtiers de commutateur et de prise

    Surface Mounting Pattres

    Peha offers standard surface-mounted pattress. These mounted pattress combination frames 80.671 to 80.673 for vertical and horizontal mounting.

    Aperçu

    Peha offers standard surface-mounted pattress. These mounted pattress combination frames 80.671 to 80.673 for vertical and horizontal mounting. Surface-mounted pattress are without base plate single except standard red. Standard surface-mounted pattress available in pure white, white and red finish.

    Features & Benefits:
    • Simple, Quick and easy to install
    • Used for vertical and horizontal mounting
    Caractéristiques

    Autres

    • Brand
      • PEHA
    • Installation Location
      • Surface
    • Material
      • Duroplast

    Autres

    • Brand
      • PEHA
    • Installation Location
      • Surface
    • Material
      • Duroplast
    • Brand : PEHA
    • Installation Location : Surface
    • Material : Duroplast