/content/hbtbt/ca/fr/search-results.html

    Euro et LJU6C

    MK Base EURO Modular Frontplates

    MK Base EURO Modular Frontplates are made from urea formaldehyde, a high grade thermoset material that provides inherent antibacterial and antiviral properties.

    Aperçu

    MK Base Euro Modular Frontplates.

    For use with the Logic Plus Euro range of Power, Datacom & Multimedia modules.

    Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • 20 year guarantee.
    • Screw caps provided.
    Certifications:
    • BS5733:2010
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric