/content/hbtbt/ca/fr/search-results.html

    Plaques de grille

    Guardian Weathershield

    Attractive & unique MK Guardian Weathershield is designed to supply electricity in potentially dangerous areas heavily exposed to dust and splashing such as the balcony, garden, workshop, industrial compound, farm, swimming pool or even the seaside

    Aperçu

    Attractive & unique MK Guardian Weathershield is designed for use in either outdoors or indoors, and now also available in 2 Gang size. Engineered to supply electricity in potentially dangerous areas heavily exposed to dust and splashing such as the balcony, garden, workshop, industrial compound, farm, swimming pool or even the seaside.MK Guardian Weathershield is rated IP55, with each number in an IP (Ingress Protection) rating indicating the resistance to invasion by dust and water. First digit defines Dust Protection – Dustproof protection from dust, sawdust and other small particles. Second digit defines Water Protection – Waterproof protection from strong Jets of water from any direction.

    Features & Benefits:
    • IP55 rated for dust and water protection
    • Transparent cover allows visibility to the installed product’s switching position
    • Able to shield and provide safe connection for any appliance without any need for costly special designed plugs
    • Built-in padlock hole provides secured padlocking and prevent tampering with the power supply
    • The proper sitting of the plug cable prevents water penetration thus achieving IP55
    • A stopper is used to prevent water penetration if the Guardian Weathershield is installed with a switch thus achieving IP55
    • Made with highly durable and UV stabilized material to ensure safety and reliability
    Certifications:
    • BS EN 60529/IEC 60529
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric