/content/hbtbt/ca/fr/search-results.html

    Plaques de grille

    Logic Plus™ Grid Frontplates

    Logic Plus™ Grid fronplates are a range of modular frontplates manufactured from high grade thermoset material which has an inherent antimicrobial property.

    Aperçu

    Logic Plus Grid fronplates are a range of modular frontplates manufactured from high grade thermoset material which has an inherent antimicrobial property.

    Available in up to 12 module configurations, the products are intended to work with the extensive Grid Plus modular range.

    Features & Benefits:
    • Made from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Accepts modules from the MK Grid Plus range which clip fit into the frame without requiring specialist tools.
    • Grid mounting frame earth terminal has 16mm2 cable capacity
    Certifications:
    • BS5733:2010
    Caractéristiques

    Autres

    • Brand
      • MK Electric

    Autres

    • Brand
      • MK Electric
    • Brand : MK Electric